![]() |
![]() |
Defines instance status parameters. More...
#include <isphenc1.h>
Defines instance status parameters.
size
parameter. size
field must be correctly set by the caller. Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Input frame size in bytes for sample based codecs.
Extended error information.
Buffer descriptor for data passing.
data.buf
to NULL
.Optional, codec-specific bit rate. See your codec-specific interface documentation options.
Optional, codec-specific mode. See your codec-specific interface documentation options.
Voice Activity Detection (VAD) setting.
Optional, codec-specific noise suppression mode. See your codec-specific interface documentation options.
Optional, codec-specific TTY mode. See your codec-specific interface documentation options.
Optional, codec-specific data transmit mode. See your codec-specific interface documentation options.
Optional, codec-specific companding law. See your codec-specific interface documentation options.
Optional, codec-specific packing type. See your codec-specific interface documentation options.
Optional, codec-specific voice activity detection selection. See your codec-specific interface documentation options.
Optional, codec-specific codec selection. See your codec-specific interface documentation options.
Input and output buffer information.