ividtranscode.h File Reference


Detailed Description

This header defines all types, constants, and functions shared by all implementations of the video transcoder algorithms.

#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
#include "ivideo.h"
Include dependency graph for ividtranscode.h:

Go to the source code of this file.

Data Structures

struct  IVIDTRANSCODE_Obj
 This must be the first field of all IVIDTRANSCODE instance objects. More...
struct  IVIDTRANSCODE_Params
 Defines the creation time parameters for all IVIDTRANSCODE instance objects. More...
struct  IVIDTRANSCODE_DynamicParams
 This structure defines the codec parameters that can be modified after creation via control() calls. More...
struct  IVIDTRANSCODE_InArgs
 Defines the input arguments for all IVIDTRANSCODE instance process function. More...
struct  IVIDTRANSCODE_Status
 Defines instance status parameters. More...
struct  IVIDTRANSCODE_OutArgs
 Defines the run time output arguments for all IVIDTRANSCODE instance objects. More...
struct  IVIDTRANSCODE_Fxns
 Defines all of the operations on IVIDTRANSCODE objects. More...

Defines

#define IVIDTRANSCODE_EOK   XDM_EOK
#define IVIDTRANSCODE_EFAIL   XDM_EFAIL
#define IVIDTRANSCODE_EUNSUPPORTED   XDM_EUNSUPPORTED
#define IVIDTRANSCODE_MAXOUTSTREAMS   2

Typedefs

typedef struct IVIDTRANSCODE_ObjIVIDTRANSCODE_Handle
 Opaque handle to an IVIDTRANSCODE objects.
typedef IALG_Cmd IVIDTRANSCODE_Cmd
 Defines the control commands for the IVIDTRANSCODE module.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated