ividdec.h File Reference


Detailed Description

This header defines all types, constants, and functions shared by all implementations of the video decoder algorithms.

#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
#include "ivideo.h"
Include dependency graph for ividdec.h:

Go to the source code of this file.

Data Structures

struct  IVIDDEC_Obj
 This must be the first field of all IVIDDEC instance objects. More...
struct  IVIDDEC_Params
 Defines the creation time parameters for all IVIDDEC instance objects. More...
struct  IVIDDEC_DynamicParams
 This structure defines the codec parameters that can be modified after creation via control() calls. More...
struct  IVIDDEC_InArgs
 Defines the input arguments for all IVIDDEC instance process function. More...
struct  IVIDDEC_Status
 Defines instance status parameters. More...
struct  IVIDDEC_OutArgs
 Defines the run time output arguments for all IVIDDEC instance objects. More...
struct  IVIDDEC_Fxns
 Defines all of the operations on IVIDDEC objects. More...

Defines

#define IVIDDEC_CID   "ti.xdais.dm.IVIDDEC"
#define IVIDDEC_ERUNTIME   XDM_ERUNTIME
#define IVIDDEC_EOK   XDM_EOK
#define IVIDDEC_EFAIL   XDM_EFAIL

Typedefs

typedef struct IVIDDEC_ObjIVIDDEC_Handle
 Opaque handle to an IVIDDEC objects.
typedef IALG_Cmd IVIDDEC_Cmd
 Defines the control commands for the IVIDDEC module.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated