Defines instance status parameters. More...
#include <ividdec.h>
Defines instance status parameters.
size
parameter. size
field must be correctly set by the caller.Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Extended error information.
Output height in pixels.
Output width in pixels.
Average frame rate in fps * 1000.
Average bit rate in bits/second.
Video Content type.
Chroma format of output.
Input and output buffer information.