iimgenc.h File Reference


Detailed Description

This header defines all types, constants, and functions shared by all implementations of the image encoder algorithms.

#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
Include dependency graph for iimgenc.h:

Go to the source code of this file.

Data Structures

struct  IIMGENC_Obj
 This must be the first field of all IIMGENC instance objects. More...
struct  IIMGENC_Params
 Defines the creation time parameters for all IIMGENC instance objects. More...
struct  IIMGENC_DynamicParams
 This structure defines the algorithm parameters that can be modified after creation via control() calls. More...
struct  IIMGENC_InArgs
 Defines the input arguments for all IIMGENC instance process() function. More...
struct  IIMGENC_Status
 Defines instance status parameters (read-only). More...
struct  IIMGENC_OutArgs
 Defines the run time output arguments for all IIMGENC instance objects. More...
struct  IIMGENC_Fxns
 Defines all of the operations on IIMGENC objects. More...

Defines

#define IIMGENC_CID   "ti.xdais.dm.IIMGENC"
#define IIMGENC_ERUNTIME   XDM_ERUNTIME
#define IIMGENC_EOK   XDM_EOK
#define IIMGENC_EFAIL   XDM_EFAIL

Typedefs

typedef struct IIMGENC_ObjIIMGENC_Handle
 Opaque handle to an IIMGENC objects.
typedef IALG_Cmd IIMGENC_Cmd
 Defines the control commands for the IIMGENC module.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated