Defines instance status parameters (read-only). More...
#include <iimgenc.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | extendedError |
XDAS_Int32 | totalAU |
XDM_AlgBufInfo | bufInfo |
Defines instance status parameters (read-only).
size
parameter. size
field must be correctly set by the caller.Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Extended error information.
Total number of Access Units.
Input and output buffer information.