#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
#include "iaudio.h"
Include dependency graph for iauddec.h:
Go to the source code of this file.
Data Structures | |
struct | IAUDDEC_Obj |
This must be the first field of all IAUDDEC instance objects. More... | |
struct | IAUDDEC_Params |
Defines the creation time parameters for all IAUDDEC instance objects. More... | |
struct | IAUDDEC_DynamicParams |
This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
struct | IAUDDEC_InArgs |
Defines the input arguments for all IAUDDEC instance process function. More... | |
struct | IAUDDEC_Status |
Defines instance status parameters (read-only). More... | |
struct | IAUDDEC_OutArgs |
Defines the run time output arguments for all IAUDDEC instance objects. More... | |
struct | IAUDDEC_Fxns |
Defines all of the operations on IAUDDEC objects. More... | |
Defines | |
#define | IAUDDEC_CID "ti.xdais.dm.IAUDDEC" |
#define | IAUDDEC_ERUNTIME XDM_ERUNTIME |
#define | IAUDDEC_EOK XDM_EOK |
#define | IAUDDEC_EFAIL XDM_EFAIL |
Typedefs | |
typedef IAUDDEC_Obj * | IAUDDEC_Handle |
Opaque handle to an IAUDDEC objects. | |
typedef IALG_Cmd | IAUDDEC_Cmd |
Defines the control commands for the IAUDDEC module. |