acpy2.h File Reference

#include "idma2.h"

Include dependency graph for acpy2.h:

Go to the source code of this file.

Functions

Int ACPY2_complete (IDMA2_Handle handle)
Void ACPY2_configure (IDMA2_Handle handle, IDMA2_Params *params)
Void ACPY2_exit (Void)
Uns ACPY2_getChanObjSize (Void)
Void ACPY2_init (Void)
Void ACPY2_initChannel (IDMA2_Handle handle, Int queueId)
Void ACPY2_setDstFrameIndex (IDMA2_Handle handle, Int frameIndex)
Void ACPY2_setNumFrames (IDMA2_Handle handle, Uns numFrames)
Void ACPY2_setSrcFrameIndex (IDMA2_Handle handle, Int frameIndex)
Void ACPY2_start (IDMA2_Handle handle, IDMA2_AdrPtr src, IDMA2_AdrPtr dst, Uns count)
Void ACPY2_startAligned (IDMA2_Handle handle, IDMA2_AdrPtr src, IDMA2_AdrPtr dst, Uns count)
Void ACPY2_wait (IDMA2_Handle handle)


Function Documentation

Int ACPY2_complete ( IDMA2_Handle  handle  ) 

Void ACPY2_configure ( IDMA2_Handle  handle,
IDMA2_Params params 
)

Void ACPY2_exit ( Void   ) 

Uns ACPY2_getChanObjSize ( Void   ) 

Void ACPY2_init ( Void   ) 

Void ACPY2_initChannel ( IDMA2_Handle  handle,
Int  queueId 
)

Void ACPY2_setDstFrameIndex ( IDMA2_Handle  handle,
Int  frameIndex 
)

Void ACPY2_setNumFrames ( IDMA2_Handle  handle,
Uns  numFrames 
)

Void ACPY2_setSrcFrameIndex ( IDMA2_Handle  handle,
Int  frameIndex 
)

Void ACPY2_start ( IDMA2_Handle  handle,
IDMA2_AdrPtr  src,
IDMA2_AdrPtr  dst,
Uns  count 
)

Void ACPY2_startAligned ( IDMA2_Handle  handle,
IDMA2_AdrPtr  src,
IDMA2_AdrPtr  dst,
Uns  count 
)

Void ACPY2_wait ( IDMA2_Handle  handle  ) 


Copyright 2009, Texas Instruments Incorporated