#include "ialg.h"
Include dependency graph for idma2.h:
This graph shows which files directly or indirectly include this file:
Go to the source code of this file.
Data Structures | |
struct | IDMA2_Params |
struct | IDMA2_ChannelRec |
struct | IDMA2_Fxns |
Typedefs | |
typedef IDMA2_Obj * | IDMA2_Handle |
typedef Void * | IDMA2_AdrPtr |
Enumerations | |
enum | IDMA2_ElementSize { IDMA2_ELEM8, IDMA2_ELEM16, IDMA2_ELEM32 } |
enum | IDMA2_TransferType { IDMA2_1D1D, IDMA2_1D2D, IDMA2_2D1D, IDMA2_2D2D } |
typedef struct IDMA2_Obj* IDMA2_Handle |
typedef Void* IDMA2_AdrPtr |
enum IDMA2_ElementSize |
enum IDMA2_TransferType |