TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
UDMAMSP432 Global configuration. More...
#include <UDMAMSP432.h>
Data Fields | |
void * | object |
void const * | hwAttrs |
UDMAMSP432 Global configuration.
The UDMAMSP432_Config structure contains pointers used by the UDMAMSP432 driver.
This structure needs to be defined before calling UDMAMSP432_init() and it must not be changed thereafter.
void* UDMAMSP432_Config::object |
Pointer to UDMAMSP432 object
void const* UDMAMSP432_Config::hwAttrs |
Pointer to hardware attributes