53 #ifndef ti_drivers_dma_UDMAMSP432__include
54 #define ti_drivers_dma_UDMAMSP432__include
struct UDMAMSP432_HWAttrs UDMAMSP432_HWAttrs
UDMAMSP432 Hardware attributes.
bool isOpen
Definition: UDMAMSP432.h:153
UDMAMSP432_Handle UDMAMSP432_open()
Function to initialize the MSP432 DMA peripheral.
uint8_t intNum
Definition: UDMAMSP432.h:124
struct UDMAMSP432_Config * UDMAMSP432_Handle
A handle that is returned from a UDMAMSP432_open() call.
Definition: UDMAMSP432.h:145
struct UDMAMSP432_Config UDMAMSP432_Config
UDMAMSP432 Global configuration.
void * object
Definition: UDMAMSP432.h:138
void const * hwAttrs
Definition: UDMAMSP432.h:139
uint8_t intPriority
Definition: UDMAMSP432.h:125
UDMAMSP432 Global configuration.
Definition: UDMAMSP432.h:137
void * controlBaseAddr
Definition: UDMAMSP432.h:122
UDMAMSP432_ErrorFxn dmaErrorFxn
Definition: UDMAMSP432.h:123
void(* UDMAMSP432_ErrorFxn)(uintptr_t arg)
UDMA error function pointer.
Definition: UDMAMSP432.h:68
void UDMAMSP432_close(UDMAMSP432_Handle handle)
Function to close the DMA driver.
UDMAMSP432 object.
Definition: UDMAMSP432.h:152
UDMAMSP432 Hardware attributes.
Definition: UDMAMSP432.h:121
struct UDMAMSP432_Object UDMAMSP432_Object
UDMAMSP432 object.
void * HwiP_Handle
Opaque client reference to an instance of a HwiP.
Definition: HwiP.h:66
void UDMAMSP432_init()
Function to initialize the MSP432 DMA driver.
Hardware Interrupt module for the RTOS Porting Interface.
HwiP_Handle hwiHandle
Definition: UDMAMSP432.h:154