TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
UDMACC3200 Global configuration. More...
#include <UDMACC3200.h>
Data Fields | |
void * | object |
void const * | hwAttrs |
UDMACC3200 Global configuration.
The UDMACC3200_Config structure contains pointers used by the UDMACC3200 driver.
This structure needs to be defined before calling UDMACC3200_init() and it must not be changed thereafter.
void* UDMACC3200_Config::object |
Pointer to UDMACC3200 object
void const* UDMACC3200_Config::hwAttrs |
Pointer to hardware attributes