52 #ifndef ti_drivers_dma_UDMACC3200__include
53 #define ti_drivers_dma_UDMACC3200__include
UDMACC3200 Hardware attributes.
Definition: UDMACC3200.h:119
HwiP_Handle hwiHandle
Definition: UDMACC3200.h:152
void * object
Definition: UDMACC3200.h:136
UDMACC3200 object.
Definition: UDMACC3200.h:150
uint8_t intPriority
Definition: UDMACC3200.h:123
UDMACC3200_Handle UDMACC3200_open()
Function to initialize the CC3200 DMA peripheral.
struct UDMACC3200_Config UDMACC3200_Config
UDMACC3200 Global configuration.
struct UDMACC3200_HWAttrs UDMACC3200_HWAttrs
UDMACC3200 Hardware attributes.
struct UDMACC3200_Object UDMACC3200_Object
UDMACC3200 object.
uint8_t intNum
Definition: UDMACC3200.h:122
UDMACC3200 Global configuration.
Definition: UDMACC3200.h:135
void UDMACC3200_close(UDMACC3200_Handle handle)
Function to close the DMA driver.
void(* UDMACC3200_ErrorFxn)(uintptr_t arg)
UDMA error function pointer.
Definition: UDMACC3200.h:66
struct UDMACC3200_Config * UDMACC3200_Handle
A handle that is returned from a UDMACC3200_open() call.
Definition: UDMACC3200.h:143
UDMACC3200_ErrorFxn dmaErrorFxn
Definition: UDMACC3200.h:121
void const * hwAttrs
Definition: UDMACC3200.h:137
void * HwiP_Handle
Opaque client reference to an instance of a HwiP.
Definition: HwiP.h:66
Hardware Interrupt module for the RTOS Porting Interface.
void UDMACC3200_init()
Function to initialize the CC3200 DMA driver.
bool isOpen
Definition: UDMACC3200.h:151
void * controlBaseAddr
Definition: UDMACC3200.h:120