TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
SDSPICC3200 Object. More...
#include <SDSPICC3200.h>
Data Fields | |
uint32_t | driveNumber |
DSTATUS | diskState |
SDSPICC3200_CardType | cardType |
uint32_t | bitRate |
FATFS | filesystem |
SDSPICC3200 Object.
The application must not access any member variables of this structure!
uint32_t SDSPICC3200_Object::driveNumber |
Drive number used by FatFs
DSTATUS SDSPICC3200_Object::diskState |
Disk status
SDSPICC3200_CardType SDSPICC3200_Object::cardType |
SDCard Card Command Class (CCC)
uint32_t SDSPICC3200_Object::bitRate |
SPI bus bit rate (Hz)