52 #ifndef ti_drivers_sdspi_SDSPICC3200__include
53 #define ti_drivers_sdspi_SDSPICC3200__include
uint32_t csGPIOPin
Definition: SDSPICC3200.h:169
FATFS filesystem
Definition: SDSPICC3200.h:193
Definition: SDSPICC3200.h:106
uint32_t txGPIOBase
Definition: SDSPICC3200.h:172
Definition: SDSPICC3200.h:104
uint32_t bitRate
Definition: SDSPICC3200.h:192
DSTATUS diskState
Definition: SDSPICC3200.h:190
uint32_t baseAddr
Definition: SDSPICC3200.h:161
The definition of a SDSPI function table that contains the required set of functions to control a spe...
Definition: SDSPI.h:241
Definition: SDSPICC3200.h:103
struct SDSPICC3200_HWAttrs SDSPICC3200_HWAttrs
uint32_t driveNumber
Definition: SDSPICC3200.h:189
struct SDSPICC3200_Object SDSPICC3200_Object
SDSPICC3200 Object.
uint32_t txGPIOMode
Definition: SDSPICC3200.h:176
BYTE DSTATUS
Definition: diskio.h:19
uint32_t spiPRCM
Definition: SDSPICC3200.h:164
SDSPICC3200_CardType cardType
Definition: SDSPICC3200.h:191
SDSPICC3200 Hardware attributes.
Definition: SDSPICC3200.h:159
uint32_t txSPIMode
Definition: SDSPICC3200.h:178
SDSPICC3200 Object.
Definition: SDSPICC3200.h:188
Definition: SDSPICC3200.h:105
uint32_t txPackPin
Definition: SDSPICC3200.h:180
const SDSPI_FxnTable SDSPICC3200_fxnTable
struct SDSPICC3200_Object * SDSPICC3200_Handle
SDSPICC3200_CardType
SD Card type inserted.
Definition: SDSPICC3200.h:102
unsigned long SDSPIDataType
Definition: SDSPICC3200.h:94
uint32_t csGPIOBase
Definition: SDSPICC3200.h:167
uint32_t txGPIOPin
Definition: SDSPICC3200.h:174
unsigned long SDSPIBaseAddrType
Definition: SDSPICC3200.h:93