TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
#include <NVSMSP432.h>
Data Fields | |
bool | opened |
uint32_t | bank |
uint32_t | sector |
uint32_t | copyBank |
uint32_t | copySector |
bool NVSMSP432_Object::opened |
uint32_t NVSMSP432_Object::bank |
uint32_t NVSMSP432_Object::sector |
uint32_t NVSMSP432_Object::copyBank |
uint32_t NVSMSP432_Object::copySector |