37 #ifndef ti_drivers_nvs_NVSMSP432__include
38 #define ti_drivers_nvs_NVSMSP432__include
43 #if defined (__cplusplus)
68 #define NVSMSP432_CMD_SET_COPYBLOCK NVS_CMD_RESERVED + 0
78 #define NVSMSP432_STATUS_ECOPYBLOCK (NVS_STATUS_RESERVED - 1)
144 #if defined (__cplusplus)
uint32_t sector
Definition: NVSMSP432.h:139
void * block
Definition: NVSMSP432.h:121
NVSMSP432 attributes.
Definition: NVSMSP432.h:120
NVSMSP432 command structure for setting copy block.
Definition: NVSMSP432.h:88
Definition: NVSMSP432.h:134
struct NVSMSP432_CmdSetCopyBlockArgs NVSMSP432_CmdSetCopyBlockArgs
NVSMSP432 command structure for setting copy block.
uint32_t copySector
Definition: NVSMSP432.h:141
const NVS_FxnTable NVSMSP432_fxnTable
bool isRam
Definition: NVSMSP432.h:91
struct NVSMSP432_Object NVSMSP432_Object
bool isRam
Definition: NVSMSP432.h:126
size_t blockSize
Definition: NVSMSP432.h:122
void * copyBlock
Definition: NVSMSP432.h:90
uint32_t bank
Definition: NVSMSP432.h:136
void * copyBlock
Definition: NVSMSP432.h:123
uint32_t copyBank
Definition: NVSMSP432.h:140
struct NVSMSP432_HWAttrs NVSMSP432_HWAttrs
NVSMSP432 attributes.
The definition of an NVS function table that contains the required set of functions to control a spec...
Definition: NVS.h:313
bool opened
Definition: NVSMSP432.h:135