TI-RTOS Drivers  tidrivers_full_2_20_00_08
Data Fields
I2SCC3200DMA_SerialPinVars Struct Reference

I2SCC3200DMA Serial pin variables. More...

#include <I2SCC3200DMA.h>

Collaboration diagram for I2SCC3200DMA_SerialPinVars:
Collaboration graph
[legend]

Data Fields

I2S_DataMode readWriteMode
 
I2S_Callback readWriteCallback
 
uint32_t readWriteTimeout
 

Detailed Description

I2SCC3200DMA Serial pin variables.

The application must not access any member variables of this structure!

Field Documentation

I2S_DataMode I2SCC3200DMA_SerialPinVars::readWriteMode
I2S_Callback I2SCC3200DMA_SerialPinVars::readWriteCallback
uint32_t I2SCC3200DMA_SerialPinVars::readWriteTimeout

The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated