TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
#include <DisplayUart.h>
Data Fields | |
unsigned int | uartIdx |
unsigned int | baudRate |
unsigned int | mutexTimeout |
char * | strBuf |
uint16_t | strBufLen |
unsigned int DisplayUart_HWAttrs::uartIdx |
unsigned int DisplayUart_HWAttrs::baudRate |
unsigned int DisplayUart_HWAttrs::mutexTimeout |
char* DisplayUart_HWAttrs::strBuf |
uint16_t DisplayUart_HWAttrs::strBufLen |