33 #ifndef _DISPLAY_UART_H_
34 #define _DISPLAY_UART_H_
36 #include <ti/sysbios/knl/Semaphore.h>
67 uint8_t column, uintptr_t fmt, uintptr_t a0,
68 uintptr_t a1, uintptr_t a2, uintptr_t a3, uintptr_t a4);
73 #endif // _DISPLAY_UART_H_
Semaphore_Struct mutex
Definition: DisplayUart.h:56
void DisplayUart_clear(Display_Handle handle)
unsigned int mutexTimeout
Definition: DisplayUart.h:47
Display Parameters.
Definition: Display.h:386
unsigned int DisplayUart_getType(void)
Definition: DisplayUart.h:53
Display_Handle DisplayUart_open(Display_Handle, Display_Params *params)
struct DisplayUart_Object * DisplayUart_Handle
int DisplayUart_control(Display_Handle handle, unsigned int cmd, void *arg)
Generic interface for text output.
unsigned int uartIdx
Definition: DisplayUart.h:45
char * strBuf
Definition: DisplayUart.h:48
Definition: DisplayUart.h:43
uint16_t strBufLen
Definition: DisplayUart.h:49
UART_Handle hUart
Definition: DisplayUart.h:55
unsigned int baudRate
Definition: DisplayUart.h:46
The definition of a Display function table that contains the required set of functions to control a s...
Definition: Display.h:447
void DisplayUart_close(Display_Handle)
const Display_FxnTable DisplayUart_fxnTable
void DisplayUart_clearLines(Display_Handle handle, uint8_t fromLine, uint8_t toLine)
void DisplayUart_put5(Display_Handle handle, uint8_t line, uint8_t column, uintptr_t fmt, uintptr_t a0, uintptr_t a1, uintptr_t a2, uintptr_t a3, uintptr_t a4)
Display Global configuration.
Definition: Display.h:469
struct DisplayUart_HWAttrs DisplayUart_HWAttrs
UART Global configuration.
Definition: UART.h:571
struct DisplayUart_Object DisplayUart_Object