TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
I2CSlave driver implementation for the EUSCI controller on MSP432.
============================================================================
This I2CSlave driver implementation is designed to operate on a EUCSI controller in I2CSlave mode. The I2CSlaveMSP432 header file should be included in an application as follows:
#include <stdint.h>
#include <stdbool.h>
#include <ti/drivers/I2CSlave.h>
#include <ti/drivers/ports/HwiP.h>
#include <ti/drivers/ports/SemaphoreP.h>
#include <ti/drivers/Power.h>
Go to the source code of this file.
Data Structures | |
struct | I2CSlaveMSP432_HWAttrs |
I2CSlaveMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP430Ware these definitions are found in: More... | |
struct | I2CSlaveMSP432_Object |
I2CSlaveMSP432 Object. More... | |
Typedefs | |
typedef struct I2CSlaveMSP432_HWAttrs | I2CSlaveMSP432_HWAttrs |
I2CSlaveMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP430Ware these definitions are found in: More... | |
typedef struct I2CSlaveMSP432_Object | I2CSlaveMSP432_Object |
I2CSlaveMSP432 Object. More... | |
Variables | |
const I2CSlave_FxnTable | I2CSlaveMSP432_fxnTable |
typedef struct I2CSlaveMSP432_HWAttrs I2CSlaveMSP432_HWAttrs |
I2CSlaveMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP430Ware these definitions are found in:
A sample structure is shown below:
typedef struct I2CSlaveMSP432_Object I2CSlaveMSP432_Object |
I2CSlaveMSP432 Object.
The application must not access any member variables of this structure!
const I2CSlave_FxnTable I2CSlaveMSP432_fxnTable |