TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
I2CSlaveMSP432 Object. More...
#include <I2CSlaveMSP432.h>
Data Fields | |
SemaphoreP_Handle | mutex |
SemaphoreP_Handle | transferComplete |
HwiP_Handle | hwiHandle |
I2CSlave_CallbackFxn | transferCallbackFxn |
const uint8_t * | writeBufferIdx |
uint8_t * | readBufferIdx |
size_t | countIdx |
volatile I2CSlave_Mode | mode |
I2CSlave_TransferMode | transferMode |
bool | isOpen |
bool | transferInProgress |
I2CSlaveMSP432 Object.
The application must not access any member variables of this structure!
SemaphoreP_Handle I2CSlaveMSP432_Object::mutex |
SemaphoreP_Handle I2CSlaveMSP432_Object::transferComplete |
HwiP_Handle I2CSlaveMSP432_Object::hwiHandle |
I2CSlave_CallbackFxn I2CSlaveMSP432_Object::transferCallbackFxn |
const uint8_t* I2CSlaveMSP432_Object::writeBufferIdx |
uint8_t* I2CSlaveMSP432_Object::readBufferIdx |
size_t I2CSlaveMSP432_Object::countIdx |
volatile I2CSlave_Mode I2CSlaveMSP432_Object::mode |
I2CSlave_TransferMode I2CSlaveMSP432_Object::transferMode |
bool I2CSlaveMSP432_Object::isOpen |
bool I2CSlaveMSP432_Object::transferInProgress |