TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
ADC driver implementation for the ADC peripheral on MSP432.
============================================================================
This ADC driver implementation is designed to operate on a ADC14 peripheral for MSP432. The ADC MSP432 header file should be included in an application as follows:
Refer to ADC.h for a complete description of APIs & example of use.
#include <stdint.h>
#include <stdbool.h>
#include <ti/drivers/ADC.h>
#include <ti/drivers/ports/HwiP.h>
#include <ti/drivers/ports/SemaphoreP.h>
#include <ti/drivers/Power.h>
Go to the source code of this file.
Data Structures | |
struct | ADCMSP432_HWAttrs |
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSPWare these definitions are found in: More... | |
struct | ADCMSP432_Object |
ADCMSP432 Object. More... | |
Typedefs | |
typedef struct ADCMSP432_HWAttrs | ADCMSP432_HWAttrs |
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSPWare these definitions are found in: More... | |
typedef struct ADCMSP432_Object | ADCMSP432_Object |
ADCMSP432 Object. More... | |
Variables | |
const ADC_FxnTable | ADCMSP432_fxnTable |
typedef struct ADCMSP432_HWAttrs ADCMSP432_HWAttrs |
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSPWare these definitions are found in:
A sample structure is shown below:
typedef struct ADCMSP432_Object ADCMSP432_Object |
ADCMSP432 Object.
The application must not access any member variables of this structure!
const ADC_FxnTable ADCMSP432_fxnTable |