49 #ifndef ti_drivers_adc_ADCMSP432__include
50 #define ti_drivers_adc_ADCMSP432__include
const ADC_FxnTable ADCMSP432_fxnTable
struct ADCMSP432_HWAttrs ADCMSP432_HWAttrs
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated...
bool isOpen
Definition: ADCMSP432.h:104
uint_fast32_t resolution
Definition: ADCMSP432.h:95
Semaphore module for the RTOS Porting Interface.
uint_fast16_t gpioPort
Definition: ADCMSP432.h:91
struct ADCMSP432_Object ADCMSP432_Object
ADCMSP432 Object.
The definition of a ADC function table that contains the required set of functions to control a speci...
Definition: ADC.h:235
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated...
Definition: ADCMSP432.h:89
uint_fast16_t refVoltage
Definition: ADCMSP432.h:94
uint_fast16_t channel
Definition: ADCMSP432.h:90
Hardware Interrupt module for the RTOS Porting Interface.
ADCMSP432 Object.
Definition: ADCMSP432.h:103
uint_fast16_t gpioMode
Definition: ADCMSP432.h:93
uint_fast16_t gpioPin
Definition: ADCMSP432.h:92