TI-RTOS Drivers
tidrivers_c2000_2_16_00_08
|
Shown below is a matrix of available links to TI-RTOS driver documentation. Specific driver implementations may contain additional features not listed in the Driver Interface.
Driver Interfaces | Cortex M3 Implementations |
---|---|
EMAC.h | EMACTiva.h |
GPIO.h | GPIOTiva.h |
I2C.h | I2CTiva.h |
SDSPI.h | SDSPITiva.h |
SPI.h | SPITivaDMA.h |
UART.h | UARTTiva.h |
USBMSCHFatFs.h | USBMSCHFatFsTiva.h |
Watchdog.h | WatchdogTiva.h |
Shown below is a list of utility modules available to drivers: