TI-RTOS for TivaC  2.14.04.31
Data Fields
WatchdogCC3200_HWAttrs Struct Reference

Watchdog hardware attributes for CC3200. More...

#include <WatchdogCC3200.h>

Data Fields

unsigned int baseAddr
 
unsigned int intNum
 
unsigned int intPriority
 
uint32_t reloadValue
 

Detailed Description

Watchdog hardware attributes for CC3200.

Field Documentation

unsigned int WatchdogCC3200_HWAttrs::baseAddr

Base adddress for Watchdog

unsigned int WatchdogCC3200_HWAttrs::intNum

WDT interrupt number

unsigned int WatchdogCC3200_HWAttrs::intPriority

WDT interrupt priority

uint32_t WatchdogCC3200_HWAttrs::reloadValue

Reload value for Watchdog


The documentation for this struct was generated from the following file:
Copyright 2015, Texas Instruments Incorporated