TI-RTOS for TivaC  2.14.04.31
Data Fields
SPITivaDMA_Object Struct Reference

SPITivaDMA Object. More...

#include <SPITivaDMA.h>

Collaboration diagram for SPITivaDMA_Object:
Collaboration graph
[legend]

Data Fields

Semaphore_Struct transferComplete
 
ti_sysbios_family_arm_m3_Hwi_Struct hwi
 
SPI_TransferMode transferMode
 
SPI_CallbackFxn transferCallbackFxn
 
uint32_t transferTimeout
 
SPI_Transactiontransaction
 
SPITivaDMA_FrameSize frameSize
 
bool isOpen
 

Detailed Description

SPITivaDMA Object.

The application must not access any member variables of this structure!

Field Documentation

Semaphore_Struct SPITivaDMA_Object::transferComplete
ti_sysbios_family_arm_m3_Hwi_Struct SPITivaDMA_Object::hwi
SPI_TransferMode SPITivaDMA_Object::transferMode
SPI_CallbackFxn SPITivaDMA_Object::transferCallbackFxn
uint32_t SPITivaDMA_Object::transferTimeout
SPI_Transaction* SPITivaDMA_Object::transaction
SPITivaDMA_FrameSize SPITivaDMA_Object::frameSize
bool SPITivaDMA_Object::isOpen

The documentation for this struct was generated from the following file:
Copyright 2015, Texas Instruments Incorporated