TI-RTOS for TivaC
2.14.04.31
|
The definition of a SPI function table that contains the required set of functions to control a specific SPI driver implementation. More...
#include <SPI.h>
Data Fields | |
SPI_CloseFxn | closeFxn |
SPI_ControlFxn | controlFxn |
SPI_InitFxn | initFxn |
SPI_OpenFxn | openFxn |
SPI_TransferFxn | transferFxn |
SPI_TransferCancelFxn | transferCancelFxn |
SPI_ServiceISRFxn | serviceISRFxn |
The definition of a SPI function table that contains the required set of functions to control a specific SPI driver implementation.
SPI_CloseFxn SPI_FxnTable::closeFxn |
Function to close the specified peripheral
SPI_ControlFxn SPI_FxnTable::controlFxn |
Function to implementation specific control function
SPI_InitFxn SPI_FxnTable::initFxn |
Function to initialize the given data object
SPI_OpenFxn SPI_FxnTable::openFxn |
Function to open the specified peripheral
SPI_TransferFxn SPI_FxnTable::transferFxn |
Function to initiate a SPI data transfer
SPI_TransferCancelFxn SPI_FxnTable::transferCancelFxn |
Function to cancel SPI data transfer
SPI_ServiceISRFxn SPI_FxnTable::serviceISRFxn |
Function to service the SPI instance