TI-RTOS for TivaC
2.14.04.31
|
PWMTimerMSP432 Hardware attributes. More...
#include <PWMTimerMSP432.h>
Data Fields | |
uint32_t | baseAddr |
uint8_t | compareRegister |
PWMTimerMSP432 Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP430Ware these definitions are found in:
A sample structure is shown below:
uint32_t PWMTimerMSP432_HWAttrs::baseAddr |
PWMTimer peripheral base address
uint8_t PWMTimerMSP432_HWAttrs::compareRegister |
Timer compare register for PWM