TI-RTOS for TivaC
2.14.04.31
|
PWMTimerCC3200 Hardware attributes. More...
#include <PWMTimerCC3200.h>
Data Fields | |
uint32_t | baseAddr |
uint16_t | timer |
PWMTimerCC3200 Hardware attributes.
These fields are used by CC3200 driverlib APIs and therefore must be populated by driverlib macro definitions. For CC3200 driverlib these definitions are found in:
A sample structure is shown below:
uint32_t PWMTimerCC3200_HWAttrs::baseAddr |
Timer peripheral base address
uint16_t PWMTimerCC3200_HWAttrs::timer |
Half-timers to generate outputs