TI-RTOS for TivaC
2.14.04.31
|
SDSPI driver implementation for a USCI SPI peripheral used with the SDSPI driver.
============================================================================
The SDSPI header file should be included in an application as follows:
This SDSPI driver implementation is designed to operate on a USCI SPI controller in a simple polling method.
#include <stdint.h>
#include <ti/drivers/SDSPI.h>
#include <ti/sysbios/fatfs/ff.h>
#include <ti/sysbios/fatfs/diskio.h>
Go to the source code of this file.
Data Structures | |
struct | SDSPIUSCIB_HWAttrs |
SDSPIUSCIB Hardware attributes. More... | |
struct | SDSPIUSCIB_Object |
SDSPIUSCIB Object. More... | |
Typedefs | |
typedef enum SDSPIUSCIB_CardType | SDSPIUSCIB_CardType |
SD Card type inserted. More... | |
typedef struct SDSPIUSCIB_HWAttrs | SDSPIUSCIB_HWAttrs |
typedef struct SDSPIUSCIB_Object | SDSPIUSCIB_Object |
SDSPIUSCIB Object. More... | |
typedef struct SDSPIUSCIB_Object * | SDSPIUSCIB_Handle |
Enumerations | |
enum | SDSPIUSCIB_CardType { NOCARD = 0, MMC = 1, SDSC = 2, SDHC = 3 } |
SD Card type inserted. More... | |
Variables | |
const SDSPI_FxnTable | SDSPIUSCIB_fxnTable |
typedef enum SDSPIUSCIB_CardType SDSPIUSCIB_CardType |
SD Card type inserted.
typedef struct SDSPIUSCIB_HWAttrs SDSPIUSCIB_HWAttrs |
typedef struct SDSPIUSCIB_Object SDSPIUSCIB_Object |
SDSPIUSCIB Object.
The application must not access any member variables of this structure!
typedef struct SDSPIUSCIB_Object * SDSPIUSCIB_Handle |
enum SDSPIUSCIB_CardType |
const SDSPI_FxnTable SDSPIUSCIB_fxnTable |