102 #ifndef ti_drivers_watchdog_WatchdogCC26XX__include
103 #define ti_drivers_watchdog_WatchdogCC26XX__include
116 #define ti_sysbios_family_arm_m3_Hwi__nolocalnames
117 #include <ti/sysbios/family/arm/m3/Hwi.h>
151 ti_sysbios_family_arm_m3_Hwi_Struct
hwi;
155 #undef ti_sysbios_family_arm_m3_Hwi__nolocalnames
unsigned int intNum
Definition: WatchdogCC26XX.h:127
unsigned int baseAddr
Definition: WatchdogCC26XX.h:126
unsigned long reloadValue
Definition: WatchdogCC26XX.h:137
Watchdog driver interface.
ti_sysbios_family_arm_m3_Hwi_Struct hwi
Definition: WatchdogCC26XX.h:151
Watchdog hardware attributes for CC26XX.
Definition: WatchdogCC26XX.h:125
void * watchdogPostFxn
Definition: WatchdogCC26XX.h:146
Power_NotifyObj watchdogPreObj
Definition: WatchdogCC26XX.h:147
Watchdog_Callback callbackFxn
Definition: WatchdogCC26XX.h:138
bool isOpen
Definition: WatchdogCC26XX.h:136
Watchdog_DebugMode
Watchdog debug stall settings.
Definition: Watchdog.h:185
Watchdog Object for CC26XX.
Definition: WatchdogCC26XX.h:135
Power notify object structure.
Definition: Power.h:112
void * watchdogPreFxn
Definition: WatchdogCC26XX.h:145
void(* Watchdog_Callback)(uintptr_t)
Watchdog callback pointer.
Definition: Watchdog.h:210
Watchdog_ResetMode resetMode
Definition: WatchdogCC26XX.h:140
const Watchdog_FxnTable WatchdogCC26XX_fxnTable
Watchdog function table for CC26XX.
Watchdog_DebugMode debugStallMode
Definition: WatchdogCC26XX.h:142
The definition of a Watchdog function table that contains the required set of functions to control a ...
Definition: Watchdog.h:275
struct WatchdogCC26XX_Object WatchdogCC26XX_Object
Watchdog Object for CC26XX.
Watchdog_ResetMode
Watchdog reset mode settings.
Definition: Watchdog.h:197
struct WatchdogCC26XX_HWAttrs WatchdogCC26XX_HWAttrs
Watchdog hardware attributes for CC26XX.
Power_NotifyObj watchdogPostObj
Definition: WatchdogCC26XX.h:148