50 #ifndef ti_drivers_sdspi_SDSPICC3200__include
51 #define ti_drivers_sdspi_SDSPICC3200__include
60 #include <ti/sysbios/fatfs/ff.h>
61 #include <ti/sysbios/fatfs/diskio.h>
uint32_t csGPIOPin
Definition: SDSPICC3200.h:139
FATFS filesystem
Definition: SDSPICC3200.h:163
uint32_t txGPIOBase
Definition: SDSPICC3200.h:142
uint32_t bitRate
Definition: SDSPICC3200.h:162
DSTATUS diskState
Definition: SDSPICC3200.h:160
Definition: SDSPICC3200.h:76
uint32_t baseAddr
Definition: SDSPICC3200.h:131
The definition of a SDSPI function table that contains the required set of functions to control a spe...
Definition: SDSPI.h:222
struct SDSPICC3200_HWAttrs SDSPICC3200_HWAttrs
uint32_t driveNumber
Definition: SDSPICC3200.h:159
struct SDSPICC3200_Object SDSPICC3200_Object
SDSPICC3200 Object.
uint32_t txGPIOMode
Definition: SDSPICC3200.h:146
uint32_t spiPRCM
Definition: SDSPICC3200.h:134
SDSPICC3200_CardType cardType
Definition: SDSPICC3200.h:161
SDSPICC3200 Hardware attributes.
Definition: SDSPICC3200.h:129
uint32_t txSPIMode
Definition: SDSPICC3200.h:148
Definition: SDSPICC3200.h:73
SDSPICC3200 Object.
Definition: SDSPICC3200.h:158
Definition: SDSPICC3200.h:75
uint32_t txPackPin
Definition: SDSPICC3200.h:150
const SDSPI_FxnTable SDSPICC3200_fxnTable
struct SDSPICC3200_Object * SDSPICC3200_Handle
SDSPICC3200_CardType
SD Card type inserted.
Definition: SDSPICC3200.h:72
Definition: SDSPICC3200.h:74
unsigned long SDSPIDataType
Definition: SDSPICC3200.h:64
uint32_t csGPIOBase
Definition: SDSPICC3200.h:137
uint32_t txGPIOPin
Definition: SDSPICC3200.h:144
unsigned long SDSPIBaseAddrType
Definition: SDSPICC3200.h:63