TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
SDSPI_CMD_* macros are general command codes for SDSPI_control(). Not all SDSPI driver implementations support these command codes.
SDSPICC3200_CMD_* macros are command codes only defined in the SDSPICC3200.h driver implementation and need to:
SDSPIEUSCIA_CMD_* macros are command codes only defined in the SDSPIEUSCIA.h driver implementation and need to:
SDSPIEUSCIB_CMD_* macros are command codes only defined in the SDSPIEUSCIB.h driver implementation and need to:
SDSPIMSP432_CMD_* macros are command codes only defined in the SDSPIMSP432.h driver implementation and need to:
SDSPITiva_CMD_* macros are command codes only defined in the SDSPITiva.h driver implementation and need to:
SDSPIUSCIA_CMD_* macros are command codes only defined in the SDSPIUSCIA.h driver implementation and need to:
SDSPIUSCIB_CMD_* macros are command codes only defined in the SDSPIUSCIB.h driver implementation and need to: