TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
I2C_CMD_* macros are general command codes for I2C_control(). Not all I2C driver implementations support these command codes.
I2CCC26XX_CMD_* macros are command codes only defined in the I2CCC26XX.h driver implementation and need to:
I2CCC3200_CMD_* macros are command codes only defined in the I2CCC3200.h driver implementation and need to:
I2CEUSCIB_CMD_* macros are command codes only defined in the I2CEUSCIB.h driver implementation and need to:
I2CMSP432_CMD_* macros are command codes only defined in the I2CMSP432.h driver implementation and need to:
I2CTiva_CMD_* macros are command codes only defined in the I2CTiva.h driver implementation and need to:
I2CUSCIB_CMD_* macros are command codes only defined in the I2CUSCIB.h driver implementation and need to: