TI-RTOS Drivers  tidrivers_full_2_20_01_10
WatchdogCC3200.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015-2016, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
98 #ifndef ti_drivers_watchdog_WatchdogCC3200__include
99 #define ti_drivers_watchdog_WatchdogCC3200__include
100 
101 #ifdef __cplusplus
102 extern "C" {
103 #endif
104 
105 #include <stdint.h>
106 #include <stdbool.h>
107 #include <ti/drivers/Watchdog.h>
108 
119 /* Add WatchdogCC3200_STATUS_* macros here */
120 
133 /* Add WatchdogCC3200_CMD_* macros here */
134 
139 
153 typedef struct WatchdogCC3200_HWAttrs {
154  unsigned int baseAddr;
155  unsigned int intNum;
156  unsigned int intPriority;
157  uint32_t reloadValue;
159 
165 typedef struct WatchdogCC3200_Object {
166  bool isOpen; /* Flag for open/close status */
168 
169 #ifdef __cplusplus
170 }
171 #endif
172 
173 #endif /* ti_drivers_watchdog_WatchdogCC3200__include */
bool isOpen
Definition: WatchdogCC3200.h:166
uint32_t reloadValue
Definition: WatchdogCC3200.h:157
unsigned int intPriority
Definition: WatchdogCC3200.h:156
unsigned int baseAddr
Definition: WatchdogCC3200.h:154
struct WatchdogCC3200_Object WatchdogCC3200_Object
Watchdog Object for CC3200.
Watchdog driver interface.
Watchdog Object for CC3200.
Definition: WatchdogCC3200.h:165
unsigned int intNum
Definition: WatchdogCC3200.h:155
const Watchdog_FxnTable WatchdogCC3200_fxnTable
Watchdog function table for CC3200.
The definition of a Watchdog function table that contains the required set of functions to control a ...
Definition: Watchdog.h:303
struct WatchdogCC3200_HWAttrs WatchdogCC3200_HWAttrs
Watchdog hardware attributes for CC3200.
Watchdog hardware attributes for CC3200.
Definition: WatchdogCC3200.h:153
Copyright 2016, Texas Instruments Incorporated