TI-RTOS Drivers  tidrivers_full_2_20_01_10
UDMACC3200.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2016, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
52 #ifndef ti_drivers_dma_UDMACC3200__include
53 #define ti_drivers_dma_UDMACC3200__include
54 
55 #ifdef __cplusplus
56 extern "C" {
57 #endif
58 
59 #include <stdint.h>
60 #include <stdbool.h>
61 #include <ti/drivers/ports/HwiP.h>
62 
66 typedef void (*UDMACC3200_ErrorFxn)(uintptr_t arg);
67 
119 typedef struct UDMACC3200_HWAttrs {
122  uint8_t intNum;
123  uint8_t intPriority;
125 
135 typedef struct UDMACC3200_Config {
136  void *object;
137  void const *hwAttrs;
139 
144 
150 typedef struct UDMACC3200_Object {
151  bool isOpen; /* Flag for open/close status */
152  HwiP_Handle hwiHandle; /* DMA error Hwi */
154 
173 extern void UDMACC3200_close(UDMACC3200_Handle handle);
174 
185 extern void UDMACC3200_init();
186 
204 extern UDMACC3200_Handle UDMACC3200_open();
205 
206 #ifdef __cplusplus
207 }
208 #endif
209 
210 #endif /* ti_drivers_dma_UDMACC3200__include */
UDMACC3200 Hardware attributes.
Definition: UDMACC3200.h:119
HwiP_Handle hwiHandle
Definition: UDMACC3200.h:152
void * object
Definition: UDMACC3200.h:136
UDMACC3200 object.
Definition: UDMACC3200.h:150
uint8_t intPriority
Definition: UDMACC3200.h:123
UDMACC3200_Handle UDMACC3200_open()
Function to initialize the CC3200 DMA peripheral.
struct UDMACC3200_Config UDMACC3200_Config
UDMACC3200 Global configuration.
struct UDMACC3200_HWAttrs UDMACC3200_HWAttrs
UDMACC3200 Hardware attributes.
struct UDMACC3200_Object UDMACC3200_Object
UDMACC3200 object.
uint8_t intNum
Definition: UDMACC3200.h:122
UDMACC3200 Global configuration.
Definition: UDMACC3200.h:135
void UDMACC3200_close(UDMACC3200_Handle handle)
Function to close the DMA driver.
void(* UDMACC3200_ErrorFxn)(uintptr_t arg)
UDMA error function pointer.
Definition: UDMACC3200.h:66
struct UDMACC3200_Config * UDMACC3200_Handle
A handle that is returned from a UDMACC3200_open() call.
Definition: UDMACC3200.h:143
UDMACC3200_ErrorFxn dmaErrorFxn
Definition: UDMACC3200.h:121
void const * hwAttrs
Definition: UDMACC3200.h:137
void * HwiP_Handle
Opaque client reference to an instance of a HwiP.
Definition: HwiP.h:66
Hardware Interrupt module for the RTOS Porting Interface.
void UDMACC3200_init()
Function to initialize the CC3200 DMA driver.
bool isOpen
Definition: UDMACC3200.h:151
void * controlBaseAddr
Definition: UDMACC3200.h:120
Copyright 2016, Texas Instruments Incorporated