TI-RTOS Drivers  tidrivers_full_2_20_01_10
PWMTimerTiva.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015-2016, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
63 #ifndef ti_driver_pwm_PWMTimerTiva__include
64 #define ti_driver_pwm_PWMTimerTiva__include
65 
66 #ifdef __cplusplus
67 extern "C" {
68 #endif
69 
70 #include <stdbool.h>
71 #include <ti/drivers/PWM.h>
72 
83 /* Add PWMTimerTiva_STATUS_* macros here */
84 
97 /* Add PWMTimerTiva_CMD_* macros here */
98 
101 /* PWM function table pointer */
103 
127 typedef struct PWMTimerTiva_HWAttrsV1 {
129  uint32_t timerBaseAddr;
131  uint16_t halfTimer;
133  uint32_t pinTimerPwmMode;
134 
136  uint32_t gpioBaseAddr;
138  uint8_t gpioPinIndex;
140 
146 typedef struct PWMTimerTiva_Object {
147  uint32_t duty;
148  uint32_t period;
152  bool isOpen;
154 
155 #ifdef __cplusplus
156 }
157 #endif
158 
159 #endif /* ti_driver_pwm_PWMTimerTiva__include */
uint8_t gpioPinIndex
Definition: PWMTimerTiva.h:138
PWM_Duty_Units
PWM duty cycle unit definitions. Refer to device specific implementation if using PWM_DUTY_COUNTS (ra...
Definition: PWM.h:237
PWMTimerTiva Object.
Definition: PWMTimerTiva.h:146
uint32_t period
Definition: PWMTimerTiva.h:148
struct PWMTimerTiva_HWAttrsV1 PWMTimerTiva_HWAttrsV1
PWMTimerTiva Hardware attributes.
PWM driver interface.
uint32_t gpioBaseAddr
Definition: PWMTimerTiva.h:136
PWM_Period_Units
PWM period unit definitions. Refer to device specific implementation if using PWM_PERIOD_COUNTS (raw ...
Definition: PWM.h:227
bool isOpen
Definition: PWMTimerTiva.h:152
PWM_IdleLevel idleLevel
Definition: PWMTimerTiva.h:151
uint16_t halfTimer
Definition: PWMTimerTiva.h:131
PWM_Duty_Units dutyUnits
Definition: PWMTimerTiva.h:149
The definition of a PWM function table that contains the required set of functions to control a speci...
Definition: PWM.h:331
PWMTimerTiva Hardware attributes.
Definition: PWMTimerTiva.h:127
uint32_t timerBaseAddr
Definition: PWMTimerTiva.h:129
uint32_t duty
Definition: PWMTimerTiva.h:147
PWM_IdleLevel
Idle output level when PWM is not running (stopped / not started).
Definition: PWM.h:246
uint32_t pinTimerPwmMode
Definition: PWMTimerTiva.h:133
struct PWMTimerTiva_Object PWMTimerTiva_Object
PWMTimerTiva Object.
PWM_Period_Units periodUnits
Definition: PWMTimerTiva.h:150
const PWM_FxnTable PWMTimerTiva_fxnTable
Copyright 2016, Texas Instruments Incorporated