TI-RTOS Drivers  tidrivers_full_2_20_01_10
PWMTimerMSP432.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015-2016, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
81 #ifndef ti_driver_pwm_PWMTimerMSP432__include
82 #define ti_driver_pwm_PWMTimerMSP432__include
83 
84 #ifdef __cplusplus
85 extern "C" {
86 #endif
87 
88 #include <stdbool.h>
89 #include <ti/drivers/PWM.h>
90 
101 /* Add PWMTimerMSP432_STATUS_* macros here */
102 
115 /* Add PWMTimerMSP432_CMD_* macros here */
116 
119 /* Number of Timer_A peripherals available on a device. */
120 #define PWMTimerMSP432_NUM_TIMERS (4)
121 
122 /* Number of PWM outputs a Timer_A peripheral can generate. */
123 #define PWMTimerMSP432_NUM_PWM_OUTPUTS (6)
124 
125 /* PWM function table pointer */
127 
152 typedef struct PWMTimerMSP432_HWAttrsV1 {
153  uint32_t timerBaseAddr;
154  uint16_t clockSource;
155  uint8_t compareRegister;
156  uint8_t gpioPort;
157  uint8_t gpioPinIndex;
158  uint8_t pwmMode;
160 
166 typedef struct PWMTimerMSP432_Status {
168  uint32_t period;
169  uint8_t prescalar;
172 
178 typedef struct PWMTimerMSP432_Object {
185  bool isOpen;
187 
188 #ifdef __cplusplus
189 }
190 #endif
191 
192 #endif /* ti_driver_pwm_PWMTimerMSP432__include */
uint32_t duties[PWMTimerMSP432_NUM_PWM_OUTPUTS]
Definition: PWMTimerMSP432.h:167
bool isOpen
Definition: PWMTimerMSP432.h:185
uint16_t clockSource
Definition: PWMTimerMSP432.h:154
struct PWMTimerMSP432_Object PWMTimerMSP432_Object
PWMTimerMSP432 Object.
PWM_Duty_Units dutyUnits
Definition: PWMTimerMSP432.h:181
PWM_Period_Units periodUnits
Definition: PWMTimerMSP432.h:180
PWM_Duty_Units
PWM duty cycle unit definitions. Refer to device specific implementation if using PWM_DUTY_COUNTS (ra...
Definition: PWM.h:237
PWMTimerMSP432_Status.
Definition: PWMTimerMSP432.h:166
const PWM_FxnTable PWMTimerMSP432_fxnTable
PWM driver interface.
PWMTimerMSP432 Hardware attributes.
Definition: PWMTimerMSP432.h:152
struct PWMTimerMSP432_HWAttrsV1 PWMTimerMSP432_HWAttrsV1
PWMTimerMSP432 Hardware attributes.
PWM_Period_Units
PWM period unit definitions. Refer to device specific implementation if using PWM_PERIOD_COUNTS (raw ...
Definition: PWM.h:227
uint8_t gpioPinIndex
Definition: PWMTimerMSP432.h:157
PWMTimerMSP432_Status * timerStatusStruct
Definition: PWMTimerMSP432.h:179
PWMTimerMSP432 Object.
Definition: PWMTimerMSP432.h:178
The definition of a PWM function table that contains the required set of functions to control a speci...
Definition: PWM.h:331
uint8_t gpioPort
Definition: PWMTimerMSP432.h:156
bool pwmStarted
Definition: PWMTimerMSP432.h:184
uint8_t prescalar
Definition: PWMTimerMSP432.h:169
PWM_IdleLevel idleLevel
Definition: PWMTimerMSP432.h:182
uint32_t timerBaseAddr
Definition: PWMTimerMSP432.h:153
uint8_t activeOutputsMask
Definition: PWMTimerMSP432.h:170
uint8_t compareRegister
Definition: PWMTimerMSP432.h:155
uint8_t compareOutputNum
Definition: PWMTimerMSP432.h:183
#define PWMTimerMSP432_NUM_PWM_OUTPUTS
Definition: PWMTimerMSP432.h:123
struct PWMTimerMSP432_Status PWMTimerMSP432_Status
PWMTimerMSP432_Status.
PWM_IdleLevel
Idle output level when PWM is not running (stopped / not started).
Definition: PWM.h:246
uint32_t period
Definition: PWMTimerMSP432.h:168
uint8_t pwmMode
Definition: PWMTimerMSP432.h:158
Copyright 2016, Texas Instruments Incorporated