TI-RTOS Drivers  tidrivers_full_2_20_01_10
NVSTiva.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 
33 /*
34  * ======== NVSTiva.h ========
35  */
36 
37 #ifndef ti_drivers_nvs_NVSTiva__include
38 #define ti_drivers_nvs_NVSTiva__include
39 
40 #include <stdint.h>
41 #include <stdbool.h>
42 
43 #if defined (__cplusplus)
44 extern "C" {
45 #endif
46 
65 #define NVSTiva_STATUS_ECOPYBLOCK (NVS_STATUS_RESERVED - 0)
66 
99 #define NVSTiva_CMD_SET_COPYBLOCK NVS_CMD_RESERVED + 0
100 
111 {
112  void *copyBlock;
113  bool isRam;
115 
116 /* NVS function table pointer */
117 extern const NVS_FxnTable NVSTiva_fxnTable;
118 
142 typedef struct NVSTiva_HWAttrs {
143  void *block;
144  size_t blockSize;
145  void *copyBlock;
148  bool isRam;
150 
151 /*
152  * @brief NVSTiva Object
153  *
154  * The application must not access any member variables of this structure!
155  */
156 typedef struct NVSTiva_Object {
157  bool opened; /* Has the obj been opened */
159 
160 #if defined (__cplusplus)
161 }
162 #endif /* defined (__cplusplus) */
163 
165 #endif /* ti_drivers_nvs_NVSTiva__include */
void * block
Definition: NVSTiva.h:143
void * copyBlock
Definition: NVSTiva.h:112
size_t blockSize
Definition: NVSTiva.h:144
NVSTiva attributes.
Definition: NVSTiva.h:142
bool opened
Definition: NVSTiva.h:157
const NVS_FxnTable NVSTiva_fxnTable
struct NVSTiva_Object NVSTiva_Object
Definition: NVSTiva.h:156
struct NVSTiva_HWAttrs NVSTiva_HWAttrs
NVSTiva attributes.
bool isRam
Definition: NVSTiva.h:113
void * copyBlock
Definition: NVSTiva.h:145
The definition of an NVS function table that contains the required set of functions to control a spec...
Definition: NVS.h:313
NVSTiva command structure for setting copy block.
Definition: NVSTiva.h:110
struct NVSTiva_CmdSetCopyBlockArgs NVSTiva_CmdSetCopyBlockArgs
NVSTiva command structure for setting copy block.
bool isRam
Definition: NVSTiva.h:148
Copyright 2016, Texas Instruments Incorporated