TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_16_00_08
Data Fields
DisplaySharp_Object Struct Reference

#include <DisplaySharp.h>

Collaboration diagram for DisplaySharp_Object:
Collaboration graph
[legend]

Data Fields

tContext g_sContext
 
SPI_Handle hSpi
 
PIN_State pinState
 
PIN_Handle hPins
 
Display_LineClearMode lineClearMode
 
tDisplay g_sDisplay
 
DisplaySharpColor_t displayColor
 
Semaphore_Struct semLCD
 
uint8_t * displayBuffer
 

Field Documentation

tContext DisplaySharp_Object::g_sContext
SPI_Handle DisplaySharp_Object::hSpi
PIN_State DisplaySharp_Object::pinState
PIN_Handle DisplaySharp_Object::hPins
Display_LineClearMode DisplaySharp_Object::lineClearMode
tDisplay DisplaySharp_Object::g_sDisplay
DisplaySharpColor_t DisplaySharp_Object::displayColor
Semaphore_Struct DisplaySharp_Object::semLCD
uint8_t* DisplaySharp_Object::displayBuffer

The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated