TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_16_00_08
Data Fields
DisplaySharp_HWAttrs Struct Reference

#include <DisplaySharp.h>

Data Fields

uint32_t spiIndex
 
PIN_Id csPin
 
PIN_Id extcominPin
 
PIN_Id powerPin
 
PIN_Id enablePin
 
uint16_t pixelHeight
 
uint16_t pixelWidth
 
void * displayBuf
 

Field Documentation

uint32_t DisplaySharp_HWAttrs::spiIndex
PIN_Id DisplaySharp_HWAttrs::csPin
PIN_Id DisplaySharp_HWAttrs::extcominPin
PIN_Id DisplaySharp_HWAttrs::powerPin
PIN_Id DisplaySharp_HWAttrs::enablePin
uint16_t DisplaySharp_HWAttrs::pixelHeight
uint16_t DisplaySharp_HWAttrs::pixelWidth
void* DisplaySharp_HWAttrs::displayBuf

The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated