TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_16_00_08
Typedefs
integer.h File Reference
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Typedefs

typedef unsigned char BYTE
 
typedef short SHORT
 
typedef unsigned short WORD
 
typedef unsigned short WCHAR
 
typedef int INT
 
typedef unsigned int UINT
 
typedef long LONG
 
typedef unsigned long DWORD
 

Typedef Documentation

typedef unsigned char BYTE
typedef short SHORT
typedef unsigned short WORD
typedef unsigned short WCHAR
typedef int INT
typedef unsigned int UINT
typedef long LONG
typedef unsigned long DWORD
Copyright 2016, Texas Instruments Incorporated