TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_00_08
|
Driver for the Texas Instruments TMP007 infra-red thermopile sensor.
============================================================================
#include "stdint.h"
#include "stdbool.h"
Go to the source code of this file.
Functions | |
bool | SensorTmp007_init (void) |
bool | SensorTmp007_enable (bool enable) |
bool | SensorTmp007_test (void) |
bool | SensorTmp007_read (uint16_t *rawVolt, uint16_t *rawTemp) |
void | SensorTmp007_convert (uint16_t rawVolt, uint16_t rawTemp, float *tObj, float *tTgt) |
bool SensorTmp007_init | ( | void | ) |
bool SensorTmp007_enable | ( | bool | enable | ) |
bool SensorTmp007_test | ( | void | ) |
bool SensorTmp007_read | ( | uint16_t * | rawVolt, |
uint16_t * | rawTemp | ||
) |
void SensorTmp007_convert | ( | uint16_t | rawVolt, |
uint16_t | rawTemp, | ||
float * | tObj, | ||
float * | tTgt | ||
) |