TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_16_00_08
|
Driver for Texas Instruments HCD1000 humidity sensor.
============================================================================
#include "stdbool.h"
#include "stdint.h"
Go to the source code of this file.
Functions | |
bool | SensorHdc1000_init (void) |
bool | SensorHdc1000_test (void) |
void | SensorHdc1000_start (void) |
bool | SensorHdc1000_read (uint16_t *rawTemp, uint16_t *rawHum) |
void | SensorHdc1000_convert (uint16_t rawTemp, uint16_t rawHum, float *temp, float *hum) |
bool SensorHdc1000_init | ( | void | ) |
bool SensorHdc1000_test | ( | void | ) |
void SensorHdc1000_start | ( | void | ) |
bool SensorHdc1000_read | ( | uint16_t * | rawTemp, |
uint16_t * | rawHum | ||
) |
void SensorHdc1000_convert | ( | uint16_t | rawTemp, |
uint16_t | rawHum, | ||
float * | temp, | ||
float * | hum | ||
) |