TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_16_00_08
Data Structures | Typedefs | Functions | Variables
DisplayLog.h File Reference
#include <ti/mw/display/Display.h>
Include dependency graph for DisplayLog.h:

Go to the source code of this file.

Data Structures

struct  DisplayLog_Object
 

Typedefs

typedef struct DisplayLog_Object DisplayLog_Object
 

Functions

Display_Handle DisplayLog_open (Display_Handle, Display_Params *params)
 
void DisplayLog_clear (Display_Handle handle)
 
void DisplayLog_clearLines (Display_Handle handle, uint8_t fromLine, uint8_t toLine)
 
void DisplayLog_put5 (Display_Handle handle, uint8_t line, uint8_t column, uintptr_t fmt, uintptr_t a0, uintptr_t a1, uintptr_t a2, uintptr_t a3, uintptr_t a4)
 
void DisplayLog_close (Display_Handle)
 
int DisplayLog_control (Display_Handle handle, unsigned int cmd, void *arg)
 
unsigned int DisplayLog_getType (void)
 

Variables

const Display_FxnTable DisplayLog_fxnTable
 

Typedef Documentation

Function Documentation

Display_Handle DisplayLog_open ( Display_Handle  ,
Display_Params params 
)
void DisplayLog_clear ( Display_Handle  handle)
void DisplayLog_clearLines ( Display_Handle  handle,
uint8_t  fromLine,
uint8_t  toLine 
)
void DisplayLog_put5 ( Display_Handle  handle,
uint8_t  line,
uint8_t  column,
uintptr_t  fmt,
uintptr_t  a0,
uintptr_t  a1,
uintptr_t  a2,
uintptr_t  a3,
uintptr_t  a4 
)
void DisplayLog_close ( Display_Handle  )
int DisplayLog_control ( Display_Handle  handle,
unsigned int  cmd,
void *  arg 
)
unsigned int DisplayLog_getType ( void  )

Variable Documentation

const Display_FxnTable DisplayLog_fxnTable
Copyright 2016, Texas Instruments Incorporated