IPC API  3.23.01.03
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures | Macros
GateMPAppCommon.h File Reference

Go to the source code of this file.

Data Structures

struct  GateMPApp_Msg
 

Macros

#define GATEMPAPP_CMD_MASK   0xFF000000
 
#define GATEMPAPP_CMD_SPTR_ADDR   0x10000000
 
#define GATEMPAPP_CMD_SPTR_ADDR_ACK   0x12000000
 
#define GATEMPAPP_CMD_SHUTDOWN_ACK   0x20000000
 
#define GATEMPAPP_CMD_SHUTDOWN   0x21000000
 
#define GATEMPAPP_CMD_SYNC   0x30000000
 
#define GATEMP_HOST_NAME   "GATE_MP1"
 
#define GATEMP_SLAVE_NAME   "GATE_MP2"
 
#define GATEMPAPP_E_FAILURE   0xF0000000
 
#define GATEMPAPP_E_UNEXPECTEDMSG   0xF2000000
 
#define LOOP_ITR   300
 
#define GateMPApp_MsgHeapId   0
 
#define GateMPApp_HostMsgQueName   "HOST:MsgQ:01"
 
#define GateMPApp_SlaveMsgQueName   "SLAVE:MsgQ:01"
 

Macro Definition Documentation

#define GATEMPAPP_CMD_MASK   0xFF000000
#define GATEMPAPP_CMD_SPTR_ADDR   0x10000000
#define GATEMPAPP_CMD_SPTR_ADDR_ACK   0x12000000
#define GATEMPAPP_CMD_SHUTDOWN_ACK   0x20000000
#define GATEMPAPP_CMD_SHUTDOWN   0x21000000
#define GATEMPAPP_CMD_SYNC   0x30000000
#define GATEMP_HOST_NAME   "GATE_MP1"
#define GATEMP_SLAVE_NAME   "GATE_MP2"
#define GATEMPAPP_E_FAILURE   0xF0000000
#define GATEMPAPP_E_UNEXPECTEDMSG   0xF2000000
#define LOOP_ITR   300
#define GateMPApp_MsgHeapId   0
#define GateMPApp_HostMsgQueName   "HOST:MsgQ:01"
#define GateMPApp_SlaveMsgQueName   "SLAVE:MsgQ:01"
Copyright 2014, Texas Instruments Incorporated