Framework Components Application Programming Interface (API)
fc-w02
|
The module configuration structure for RMAN. It is set at design time by the system integrator to register the specific Resource Managers(IRESMAN implementations). More...
#include <rman.h>
Data Fields | |
short | numRegistries |
Number of registry entries in the RMAN table. More... | |
IRESMAN_PersistentAllocFxn * | allocFxn |
Memory allocation function for all RMAN memory requirements. More... | |
IRESMAN_PersistentFreeFxn * | freeFxn |
Memory free function for all RMAN memory requirements. More... | |
IRES_YieldFxn | yieldFxn |
Yield function used to yield to same/higher priority algorithms. If yielding is supported set to valid function, * else NULL. More... | |
Bool | yieldSamePriority |
Flag indicating if yield to same priority is okay. More... | |
The module configuration structure for RMAN. It is set at design time by the system integrator to register the specific Resource Managers(IRESMAN implementations).
short RMAN_Params::numRegistries |
Number of registry entries in the RMAN table.
IRESMAN_PersistentAllocFxn* RMAN_Params::allocFxn |
Memory allocation function for all RMAN memory requirements.
IRESMAN_PersistentFreeFxn* RMAN_Params::freeFxn |
Memory free function for all RMAN memory requirements.
IRES_YieldFxn RMAN_Params::yieldFxn |
Yield function used to yield to same/higher priority algorithms. If yielding is supported set to valid function, * else NULL.
Bool RMAN_Params::yieldSamePriority |
Flag indicating if yield to same priority is okay.