Data Fields

IRES_EDMA3CHAN_EDMA3ShadowRegister Struct Reference
[IRES EDMA3 Protocol]

Defines the shadow register part of the EDMA3 CC Register Layer. More...

#include <ires_edma3Chan.h>

Data Fields

volatile unsigned int ER
volatile unsigned int ERH
volatile unsigned int ECR
volatile unsigned int ECRH
volatile unsigned int ESR
volatile unsigned int ESRH
volatile unsigned int CER
volatile unsigned int CERH
volatile unsigned int EER
volatile unsigned int EERH
volatile unsigned int EECR
volatile unsigned int EECRH
volatile unsigned int EESR
volatile unsigned int EESRH
volatile unsigned int SER
volatile unsigned int SERH
volatile unsigned int SECR
volatile unsigned int SECRH
volatile unsigned char RSVD0 [8]
volatile unsigned int IER
volatile unsigned int IERH
volatile unsigned int IECR
volatile unsigned int IECRH
volatile unsigned int IESR
volatile unsigned int IESRH
volatile unsigned int IPR
volatile unsigned int IPRH
volatile unsigned int ICR
volatile unsigned int ICRH
volatile unsigned int IEVAL
volatile unsigned char RSVD1 [4]
volatile unsigned int QER
volatile unsigned int QEER
volatile unsigned int QEECR
volatile unsigned int QEESR
volatile unsigned int QSER
volatile unsigned int QSECR
volatile unsigned char RSVD2 [360]

Detailed Description

Defines the shadow register part of the EDMA3 CC Register Layer.


Field Documentation

volatile unsigned char IRES_EDMA3CHAN_EDMA3ShadowRegister::RSVD0[8]
volatile unsigned char IRES_EDMA3CHAN_EDMA3ShadowRegister::RSVD1[4]
volatile unsigned char IRES_EDMA3CHAN_EDMA3ShadowRegister::RSVD2[360]

The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2012, Texas Instruments Incorporated