Defines | Typedefs | Functions

vidtranscode.h File Reference


Detailed Description

The VIDTRANSCODE video transcoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDTRANSCODE video transcoder interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/ividtranscode.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for vidtranscode.h:

Go to the source code of this file.

Defines

#define VIDTRANSCODE_EOK   IVIDTRANSCODE_EOK
#define VIDTRANSCODE_EFAIL   IVIDTRANSCODE_EFAIL
#define VIDTRANSCODE_EUNSUPPORTED   IVIDTRANSCODE_EUNSUPPORTED
#define VIDTRANSCODE_ETIMEOUT   VISA_ETIMEOUT
#define VIDTRANSCODE_FOREVER   VISA_FOREVER
#define VIDTRANSCODE_VISATYPE   "ti.sdo.ce.vidtranscode.IVIDTRANSCODE"
 The VISA type.

Typedefs

typedef VISA_Handle VIDTRANSCODE_Handle
 Opaque handle to a VIDTRANSCODE codec.
typedef struct IVIDTRANSCODE_Params VIDTRANSCODE_Params
typedef IVIDTRANSCODE_InArgs VIDTRANSCODE_InArgs
typedef IVIDTRANSCODE_OutArgs VIDTRANSCODE_OutArgs
typedef IVIDTRANSCODE_Cmd VIDTRANSCODE_Cmd
typedef IVIDTRANSCODE_DynamicParams VIDTRANSCODE_DynamicParams
typedef IVIDTRANSCODE_Status VIDTRANSCODE_Status

Functions

Int32 VIDTRANSCODE_control (VIDTRANSCODE_Handle handle, VIDTRANSCODE_Cmd id, VIDTRANSCODE_DynamicParams *params, VIDTRANSCODE_Status *status)
 Execute the control() method in this instance of a video transcoder algorithm.
VIDTRANSCODE_Handle VIDTRANSCODE_create (Engine_Handle e, String name, VIDTRANSCODE_Params *params)
 Create an instance of a video transcoder algorithm.
Void VIDTRANSCODE_delete (VIDTRANSCODE_Handle handle)
 Delete the instance of a video transcoder algorithm.
Int32 VIDTRANSCODE_process (VIDTRANSCODE_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, VIDTRANSCODE_InArgs *inArgs, VIDTRANSCODE_OutArgs *outArgs)
 Execute the process() method in this instance of a video transcoder algorithm.
XDAS_Int32 VIDTRANSCODE_processAsync (VIDTRANSCODE_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, IVIDTRANSCODE_InArgs *inArgs, IVIDTRANSCODE_OutArgs *outArgs)
 Perform asynchronous submission to this instance of a video transcoder algorithm.
XDAS_Int32 VIDTRANSCODE_processWait (VIDTRANSCODE_Handle handle, XDM1_BufDesc *inBufs, XDM_BufDesc *outBufs, IVIDTRANSCODE_InArgs *inArgs, IVIDTRANSCODE_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of VIDTRANSCODE_processAsync() in this instance of an video transcoder algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2012, Texas Instruments Incorporated